chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI10U-MT18-VP6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI10U-MT18-VP6X-H1141
Order ID nr. 1644855
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3
Switching element function
Complementary contact
Switching frequency (kHz)
1.5
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
10
I lager
Varugrupp
E2
Listpris
1 261,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-MT18-VP6X-H1141
Totalt för artikeln
1 261,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert