chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI35U-CK40-VP6X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Induktiv givare Ökat växlingsavstånd
NI35U-CK40-VP6X2-H1141
Order ID nr. 1625815
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
Design
Rectangular
Dimensions
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Housing surface
Black
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
35
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
35
I lager
Varugrupp
E1
Listpris
1 015,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI35U-CK40-VP6X2-H1141
Totalt för artikeln
1 015,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert