chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI30-Q130-VP4X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI30-Q130-VP4X2-H1141
Order ID nr. 1518002
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Design
Rectangular
Dimensions
130 mm x 57 mm x 48 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
30
Switching element function
Complementary contact
Switching frequency (kHz)
0.06
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
30
I lager
Varugrupp
E1
Listpris
5 179,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI30-Q130-VP4X2-H1141
Totalt för artikeln
5 179,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert