chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI60-K90-VP4X-B2141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI60-K90-VP4X-B2141
Order ID nr. 15103
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
103,7 mm x 75 mm x 60 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
60
Switching element function
Complementary contact
Switching frequency (kHz)
0.06
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
60
I lager
Varugrupp
E1
Listpris
2 931,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI60-K90-VP4X-B2141
Totalt för artikeln
2 931,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert