chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI40R-S32SR-AP44X-S1131 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
NI40R-S32SR-AP44X-S1131
Order ID nr. 1440006
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
SOURIAU
Design
Ring sensor
Dimensions
175 mm x 100 mm x 32 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Inside ring diameter D (mm)
40
Operating voltage
DC
Output function
PNP
Protection class
IP65
Special features
Ring sensor, static output
Switching frequency (kHz)
0.008
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
I lager
Varugrupp
E1
Listpris
9 803,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI40R-S32SR-AP44X-S1131
Totalt för artikeln
9 803,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert