chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI15R-Q14-AP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
BI15R-Q14-AP6X2
Order ID nr. 1406200
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Ring sensor
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
15.1
Operating voltage
DC
Output function
PNP
Protection class
IP67
Special features
Ring sensor, static output
Switching frequency (kHz)
0.008
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
I lager
Varugrupp
E1
Listpris
1 628,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI15R-Q14-AP6X2
Totalt för artikeln
1 628,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert