chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI5-P18-AZ3/S139-S1261 | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
BI5-P18-AZ3/S139-S1261
Order ID nr. 1384307
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Operating voltage
AC
Output function
2-wire
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
5
Special features
Underwater
Switching frequency (kHz)
0.02
Nyckelfunktioner
home
Turck-Shop
Sensors
Inductive Sensors
BI5-P18-AZ3/S139-S1261
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
5
I lager
Varugrupp
E1
Listpris
2 023,00 kr
Totalt för artikeln
2 023,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert