chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI4-G12-AZ33X | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-G12-AZ33X
Order ID nr. 1304202
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching frequency (kHz)
0.02
Nyckelfunktioner
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
4
I lager
Varugrupp
E1
Listpris
2 153,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI4-G12-AZ33X
Totalt för artikeln
2 153,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert