chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI5-G12-Y1X 6M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-G12-Y1X 6M
Order ID nr. 10499
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
6
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
Nyckelfunktioner
Electrical connection
Cable
Output function
NAMUR
Rated switching distance (mm)
5
I lager
Varugrupp
E1
Listpris
691,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI5-G12-Y1X 6M
Totalt för artikeln
691,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert