chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Inductive Sensor With Increased Temperature Range
BI10-P30SR-Y1X/S85
Order ID nr. 1023324
I lager
Varugrupp
E1
Listpris
1 000,00 kr
Totalt för artikeln
1 000,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI10-P30SR-Y1X/S85
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Nyckelfunktioner
Electrical connection
Terminal chamber
Output function
NAMUR
Rated switching distance (mm)
10
Begär offert