chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI1.5-EH6.5K-AN6X 5M | TURCK - Your Global Automation Partner
Induktiv givare
BI1.5-EH6.5K-AN6X 5M
Order ID nr. 100027677
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
5
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA6.6
Rated switching distance (mm)
1.5
Switching element function
NO contact
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Cable
Output function
NPN
Rated switching distance (mm)
1.5
I lager
Varugrupp
E1
Listpris
1 037,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-EH6.5K-AN6X 5M
Totalt för artikeln
1 037,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert