chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI1-EH04-Y1 5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-Y1 5M
Order ID nr. 100027383
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable color
Blue
Cable length (m)
5
Construction size
⌀ 4 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching frequency (kHz)
5
Nyckelfunktioner
Electrical connection
Cable
Output function
NAMUR
Rated switching distance (mm)
1
I lager
Varugrupp
E1
Listpris
636,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI1-EH04-Y1 5M
Totalt för artikeln
636,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert