chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI3-M08-AP6X 5M | TURCK - Your Global Automation Partner
Induktiv givare Med ökat avstånd för växling
BI3-M08-AP6X 5M
Order ID nr. 100022557
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
5
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
3
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
2.8
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
3
I lager
Varugrupp
E1
Listpris
928,00 kr
Totalt för artikeln
928,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI3-M08-AP6X 5M
Begär offert