chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI3-EG08K-AP6X-H1341/S1368 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EG08K-AP6X-H1341/S1368
Order ID nr. 100013919
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
3
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
3
I lager
Varugrupp
E1
Listpris
1 067,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EG08K-AP6X-H1341/S1368
Totalt för artikeln
1 067,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert