chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI1-EH04-AN6X-V1331/S1367 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-AN6X-V1331/S1367
Order ID nr. 100013816
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Construction size
⌀ 4 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Connector
Output function
NPN
Rated switching distance (mm)
1
I lager
Varugrupp
E1
Listpris
1 265,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI1-EH04-AN6X-V1331/S1367
Totalt för artikeln
1 265,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert