chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI2-EG08K-AP6X/S1367 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI2-EG08K-AP6X/S1367
Order ID nr. 100013738
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching frequency (kHz)
3
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
2
I lager
Varugrupp
E1
Listpris
994,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI2-EG08K-AP6X/S1367
Totalt för artikeln
994,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert