chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BI8-Q10-VP68X2 0.3M | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI8-Q10-VP68X2 0.3M
Order ID nr. 100004145
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable color
Gray
Cable length (m)
0.3
Design
Rectangular
Dimensions
42 mm x 25 mm x 10,8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Special features
Sn +, Specifikation för kommersiellt fordon
Switching element function
Complementary contact
Switching frequency (kHz)
1
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
8
I lager
Varugrupp
E1
Listpris
856,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI8-Q10-VP68X2 0.3M
Totalt för artikeln
856,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert