chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI15-EM30-AP6/S907 20M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI15-EM30-AP6/S907 20M
Order ID nr. 100003688
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-25
Cable length (m)
20
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PEEK
Rated switching distance (mm)
15
Switching frequency (kHz)
0.2
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
15
I lager
Varugrupp
E1
Listpris
5 355,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI15-EM30-AP6/S907 20M
Totalt för artikeln
5 355,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert