chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
B1N360V-Q20L60-LI2-1.53-DT04-3PMB/S97 | TURCK - Your Global Automation Partner
Inclinometer With Extended Temperature Range
B1N360V-Q20L60-LI2-1.53-DT04-3PMB/S97
Order ID nr. 1534141
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
1
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Nyckelfunktioner
Number of measuring axes
1
Output function
Analog output
home
Turck-Shop
Sensors
Inclinometers
B1N360V-Q20L60-LI2-1.53-DT04-3PMB/S97
I lager
Varugrupp
D2
Listpris
3 836,00 kr
Totalt för artikeln
3 836,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert