chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
B1N360V-Q20L60-2LU3/S1217 | TURCK - Your Global Automation Partner
with increased damping
B1N360V-Q20L60-2LU3/S1217
Order ID nr. 1534124
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
1
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Nyckelfunktioner
Number of measuring axes
1
Output function
Analog output
home
Turck-Shop
Sensors
Inclinometers
B1N360V-Q20L60-2LU3/S1217
I lager
Varugrupp
D2
Listpris
3 735,00 kr
Totalt för artikeln
3 735,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert