chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
B2N60H-Q20L60-2LU3/S97 | TURCK - Your Global Automation Partner
Inclinometer With Increased Temperature Range
B2N60H-Q20L60-2LU3/S97
Order ID nr. 1534060
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Quality active face
PBT-GF20-V0
Nyckelfunktioner
Number of measuring axes
2
Output function
Analog output
I lager
Varugrupp
D2
Listpris
5 138,00 kr
home
Turck-Shop
Sensors
Inclinometers
B2N60H-Q20L60-2LU3/S97
Totalt för artikeln
5 138,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert