chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
B2N5H-Q20L60-2LU3-H1151 | TURCK - Your Global Automation Partner
Inclinometer
B2N5H-Q20L60-2LU3-H1151
Order ID nr. 1534025
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Nyckelfunktioner
Number of measuring axes
2
Output function
Analog output
I lager
Varugrupp
D2
Listpris
3 830,00 kr
Totalt för artikeln
3 830,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inclinometers
B2N5H-Q20L60-2LU3-H1151
Begär offert