chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Flow rate monitoring Inline sensor with integrated processing unit
FTCI-3/8D10A4P-2LIX-H1141
Order ID nr. 6870842
I lager
Varugrupp
D2
Listpris
12 107,00 kr
Totalt för artikeln
12 107,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FTCI-3/8D10A4P-2LIX-H1141
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
90
Media temperature min. (°C)
-10
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Process connection
Protection class
IP65
Nyckelfunktioner
Process connection
Output function
Analog output