chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FTCI-N1/2D15A4P-2LIX-H1140/D224 | TURCK - Your Global Automation Partner
Flow rate monitoring Inline sensor with integrated processing unit
FTCI-N1/2D15A4P-2LIX-H1140/D224
Order ID nr. 6870047
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
90
Media temperature min. (°C)
-10
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP65
Nyckelfunktioner
Output function
Analog output
I lager
Varugrupp
D2
Listpris
12 455,00 kr
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FTCI-N1/2D15A4P-2LIX-H1140/D224
Totalt för artikeln
12 455,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert