chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FS101-300L-58-2LI-H1141 | TURCK - Your Global Automation Partner
Flödesgivare
FS101-300L-58-2LI-H1141
Order ID nr. 100030878
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
CE, cULus
Bar length (mm)
93
Connector type
Dimensions
189,4 mm x 38 mm x 49 mm
Display
LED display functions for status of supply voltage and teach processes. Process display via 12-segment display.
Electrical output
Current output (3-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
Immersion depth L (mm)
64.9
Materials (contact with media)
Stainless steel 1.4571 (AISI 316Ti), FKM O-ring
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Mounting conditions
Immersion sensor
Output function
Analog output current
Protection class
IP66, IP67, IP69K
Nyckelfunktioner
Immersion depth L (mm)
64.9
Output function
Analog output current
I lager
Varugrupp
D2
Listpris
4 086,00 kr
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FS101-300L-58-2LI-H1141
Totalt för artikeln
4 086,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert