chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FCI-D10A4P-2ARX-H1160/S1369 | TURCK - Your Global Automation Partner
Flow Monitoring Inline sensor with integrated processing unit
FCI-D10A4P-2ARX-H1160/S1369
Order ID nr. 100014709
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application area
Standard
Connector type
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
POM
Media temperature max. (°C)
95
Media temperature min. (°C)
-10
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Protection class
IP65
Nyckelfunktioner
Output function
Relay output
I lager
Varugrupp
D2
Listpris
18 107,00 kr
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-D10A4P-2ARX-H1160/S1369
Totalt för artikeln
18 107,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert