chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Inductive Angle Sensor With Analog Output
RI60P1-QR14-LU4X2-0.17-DT04-4P/S968
Order ID nr. 1590828
I lager
Varugrupp
G1
Listpris
1 802,00 kr
home
Turck-Shop
Sensors
Encoders
RI60P1-QR14-LU4X2-0.17-DT04-4P/S968
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.17
Connector type
Deutsch DT04-4P
Design
Rectangular
Dimensions
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Nyckelfunktioner
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Totalt för artikeln
1 802,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert