chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RM-35H12E-5C14S12M-H1181 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-35H12E-5C14S12M-H1181
Order ID nr. 1545619
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Special features
Standard
Technology
Optical
Nyckelfunktioner
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
10 259,00 kr
home
Turck-Shop
Sensors
Encoders
RM-35H12E-5C14S12M-H1181
Totalt för artikeln
10 259,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert