chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-02B6T-2A1024-C/N52 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-02B6T-2A1024-C/N52
Order ID nr. 1545520
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
28
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
6 mm
Shaft Type
Blind hole shaft
Special features
Miniature
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
28
Shaft diameter D (mm)
6 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
2 012,00 kr
home
Turck-Shop
Sensors
Encoders
RI-02B6T-2A1024-C/N52
Totalt för artikeln
2 012,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert