chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-12H14T-2B2048-C 1M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-12H14T-2B2048-C 1M
Order ID nr. 1544985
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
2048
Shaft Type
Hollow shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
50.8
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
4 653,00 kr
home
Turck-Shop
Sensors
Encoders
RI-12H14T-2B2048-C 1M
Totalt för artikeln
4 653,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert