chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-12H12S1-2F3600-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-12H12S1-2F3600-H1181
Order ID nr. 1544974
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP67
Protection class shaft
IP65
Resolution incremental (ppr)
3600
Shaft diameter D (mm)
12 mm
Shaft Type
Hollow shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Shaft diameter D (mm)
12 mm
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
4 824,00 kr
home
Turck-Shop
Sensors
Encoders
RI-12H12S1-2F3600-H1181
Totalt för artikeln
4 824,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert