chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-19H20S3-2H1024-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-19H20S3-2H1024-H1181
Order ID nr. 1544811
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class shaft
IP64
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
20 mm
Shaft Type
Blind hole shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
20 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
5 815,00 kr
home
Turck-Shop
Sensors
Encoders
RI-19H20S3-2H1024-H1181
Totalt för artikeln
5 815,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert