chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-43H40S4-2E1024-12M23 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-43H40S4-2E1024-12M23
Order ID nr. 1544810
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M23
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
100
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP65
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
40 mm
Shaft Type
Hollow shaft
Special features
Heavy duty,
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
100
Shaft diameter D (mm)
40 mm
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
8 567,00 kr
home
Turck-Shop
Sensors
Encoders
RI-43H40S4-2E1024-12M23
Totalt för artikeln
8 567,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert