chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-12H14T-2B900-12M23 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-12H14T-2B900-12M23
Order ID nr. 1544241
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
900
Shaft diameter D (mm)
14 mm
Shaft Type
Hollow shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
50.8
Shaft diameter D (mm)
14 mm
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
5 008,00 kr
home
Turck-Shop
Sensors
Encoders
RI-12H14T-2B900-12M23
Totalt för artikeln
5 008,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert