chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
REI-10T10C-2B1000-H1181 | TURCK - Your Global Automation Partner
Inkrementell kodare
REI-10T10C-2B1000-H1181
Order ID nr. 100054105
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP65
Resolution incremental (ppr)
1000
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
I lager
Varugrupp
F3
Listpris
3 246,00 kr
home
Turck-Shop
Sensors
Encoders
REI-10T10C-2B1000-H1181
Totalt för artikeln
3 246,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert