chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
REM-191B10T-IOL32B-H1141/N99 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn IO-Link
REM-191B10T-IOL32B-H1141/N99
Order ID nr. 100030275
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output type
Absolute multiturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Technology
Magnetic
Nyckelfunktioner
Output type
Absolute multiturn
Flange diameter (mm)
36
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
5 458,00 kr
home
Turck-Shop
Sensors
Encoders
REM-191B10T-IOL32B-H1141/N99
Totalt för artikeln
5 458,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert