chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI60P2-QR20-LU4X2-0.15-DT04-3PMB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder With Analog Output
RI60P2-QR20-LU4X2-0.15-DT04-3PMB
Order ID nr. 100028552
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.25
Connector type
Deutsch DT04-3PMB
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Nyckelfunktioner
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
G1
Listpris
1 320,00 kr
home
Turck-Shop
Sensors
Encoders
RI60P2-QR20-LU4X2-0.15-DT04-3PMB
Totalt för artikeln
1 320,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert