chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
REI-10S8S9-2B500-H1481 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-10S8S9-2B500-H1481
Order ID nr. 100020262
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
500
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
50.8
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
I lager
Varugrupp
F3
Listpris
3 456,00 kr
home
Turck-Shop
Sensors
Encoders
REI-10S8S9-2B500-H1481
Totalt för artikeln
3 456,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert