chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RM-36B14E-9E28B-R3M12 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-36B14E-9E28B-R3M12
Order ID nr. 100017717
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
PROFINET
Design
Hollow shaft
Electrical connection
Bus connection
Encoder line
Industrial-Line
Flange diameter (mm)
63
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
14 mm
Shaft Type
Blind hole shaft
Special features
Standard
Technology
Optical
Nyckelfunktioner
Output type
Absolute multiturn
Flange diameter (mm)
63
Shaft diameter D (mm)
14 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
14 411,00 kr
home
Turck-Shop
Sensors
Encoders
RM-36B14E-9E28B-R3M12
Totalt för artikeln
14 411,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert