chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-96H10T-2F3600-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-96H10T-2F3600-H1181
Order ID nr. 100017065
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange type
Flange with mounting element
Housing material
Stainless steel
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP66, IP67
Protection class shaft
IP67
Resolution incremental (ppr)
3600
Shaft diameter D (mm)
10 mm
Shaft Type
Hollow shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Shaft diameter D (mm)
10 mm
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
5 518,00 kr
home
Turck-Shop
Sensors
Encoders
RI-96H10T-2F3600-H1181
Totalt för artikeln
5 518,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert