chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
REI-H15T-2K3000-12M23 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-H15T-2K3000-12M23
Order ID nr. 100015862
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
3000
Shaft diameter D (mm)
15 mm
Shaft Type
Hollow shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
50.8
Shaft diameter D (mm)
15 mm
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
3 456,00 kr
home
Turck-Shop
Sensors
Encoders
REI-H15T-2K3000-12M23
Totalt för artikeln
3 456,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert