chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RI-12HA1T-CA4096-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inkrementaler Hohlwellendrehgeber
RI-12HA1T-CA4096-H1181
Order ID nr. 100010750
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
4096
Shaft diameter D (mm)
9.525 mm
Shaft Type
Hollow shaft
Technology
Optical
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
50.8
Shaft diameter D (mm)
9.525 mm
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
4 570,00 kr
home
Turck-Shop
Sensors
Encoders
RI-12HA1T-CA4096-H1181
Totalt för artikeln
4 570,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert