chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RM-50H8E-5C12S12M-CT1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-50H8E-5C12S12M-CT1M
Order ID nr. 100003828
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
SSi
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
Special features
Kompakt
Technology
Optical
Nyckelfunktioner
Output type
Absolute multiturn
Flange diameter (mm)
36
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
I lager
Varugrupp
F3
Listpris
6 756,00 kr
home
Turck-Shop
Sensors
Encoders
RM-50H8E-5C12S12M-CT1M
Totalt för artikeln
6 756,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert