chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NC20-KT34-VP7X2 2.5M | TURCK - Your Global Automation Partner
Capacitive sensor
NC20-KT34-VP7X2 2.5M
Order ID nr. 2690002
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2.5
Construction size
⌀ 34 mm
Design
Smooth barrel
Dimensions
80 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PVDF
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Nyckelfunktioner
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
20
I lager
Varugrupp
E1
Listpris
2 761,00 kr
Totalt för artikeln
2 761,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Capacitive Sensors
NC20-KT34-VP7X2 2.5M
Begär offert