chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BC8-Q10-AP6X2-V1131/S250 | TURCK - Your Global Automation Partner
Capacitive sensor
BC8-Q10-AP6X2-V1131/S250
Order ID nr. 2621201
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
M8
Design
Rectangular
Dimensions
42 mm x 25 mm x 10,8 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Switching frequency (kHz)
0.1
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
8
I lager
Varugrupp
E1
Listpris
1 290,00 kr
home
Turck-Shop
Sensors
Capacitive Sensors
BC8-Q10-AP6X2-V1131/S250
Totalt för artikeln
1 290,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert