chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC10-QF5.5-AP6X2-0.3-PSG3M/S90-S250
Order ID nr. 2620138
I lager
Varugrupp
D2
Listpris
1 250,00 kr
Totalt för artikeln
1 250,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Capacitive Sensors
BC10-QF5.5-AP6X2-0.3-PSG3M/S90-S250
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
Design
Rectangular
Dimensions
54 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Switching frequency (kHz)
0.1
Nyckelfunktioner
Electrical connection
Cable with connector
Output function
PNP
Rated switching distance (mm)
10
Begär offert