chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NC50-CP80-VP4X2-H1141 | TURCK - Your Global Automation Partner
Capacitive sensor
NC50-CP80-VP4X2-H1141
Order ID nr. 2580400
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Connector type
Design
Rectangular
Dimensions
80 mm x 80 mm x 40,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching element function
Complementary contact
Switching frequency (kHz)
0.07
Nyckelfunktioner
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
50
I lager
Varugrupp
E1
Listpris
3 149,00 kr
home
Turck-Shop
Sensors
Capacitive Sensors
NC50-CP80-VP4X2-H1141
Totalt för artikeln
3 149,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert