chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
chevron_left
Menu
BC20-K40SR-VP4X2 | TURCK - Your Global Automation Partner
Capacitive sensor
BC20-K40SR-VP4X2
Order ID nr. 25100
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Construction size
⌀ 40 mm
Design
Smooth barrel
Dimensions
90 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Measuring principle
Capacitive
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
30
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Nyckelfunktioner
Electrical connection
Terminal chamber
Output function
PNP
Rated switching distance (mm)
30
I lager
Varugrupp
E1
Listpris
1 905,00 kr
home
Turck-Shop
Sensors
Capacitive Sensors
BC20-K40SR-VP4X2
Totalt för artikeln
1 905,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert