chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NC22.5-K34-RZ3X 0.5M | TURCK - Your Global Automation Partner
Capacitive sensor
NC22.5-K34-RZ3X 0.5M
Order ID nr. 2310012
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Construction size
⌀ 34 mm
Design
Smooth barrel
Dimensions
80 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Capacitive
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
22.5
Switching frequency (kHz)
0.02
Nyckelfunktioner
Electrical connection
Cable
Output function
2-wire
Rated switching distance (mm)
22.5
I lager
Varugrupp
E1
Listpris
2 319,00 kr
home
Turck-Shop
Sensors
Capacitive Sensors
NC22.5-K34-RZ3X 0.5M
Totalt för artikeln
2 319,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert