chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BC5-S18-AN4X-1-AMP01-3P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC5-S18-AN4X-1-AMP01-3P
Order ID nr. 100034879
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
1
Connector type
AMP01-3-P
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
60 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Switching frequency (kHz)
0.1
Nyckelfunktioner
Electrical connection
Cable with connector
Output function
NPN
Rated switching distance (mm)
7.5
I lager
Varugrupp
E1
Listpris
1 899,00 kr
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S18-AN4X-1-AMP01-3P
Totalt för artikeln
1 899,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert